A 7M 5MUR1206A
12mm Outside Diameter, 6mm Bore Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.08 | 4 wks |
25 - 99 | $9.65 | 4 wks |
100 - 249 | $8.2 | 4 wks |
250 - 499 | $6.77 | 4 wks |
500+ | Request for Quote |
$12.08
Availability: 333 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 6 mm |
---|---|
Face Width (S) | 6.35 mm |
Outside Dia. (D) | 12 mm |
Roller Material | Urethane |
Sleeve Dia. (D₁) | 8.74 mm |
Sleeve Material | Aluminum Alloy |