A 7M 5-UR19850B

1.988" Outside Diameter, 0.5" Bore, Urethane Feed Roller with Aluminum Insert
Qty Range Price/Unit Ships Within
1 - 24 $24.82 4 wks
25 - 99 $24.26 4 wks
100 - 249 $23.46 4 wks
250 - 499 $21.41 4 wks
500+ Request for Quote
$24.82

Availability: 27 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.5 Inch
Face Width (E) 1 inch
Outside Dia. (O.D.) 1.988 inch
Part Configuration Fig. 1
Roller Material Urethane
Sleeve Dia. (G) 1.375 inch
Sleeve Material Aluminum Alloy

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team