A 7M 5-UR11237A
1.125" Outside Diameter, 0.375" Bore, Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.52 | 8 wks |
25 - 99 | $15.07 | 8 wks |
100 - 249 | $12.99 | 8 wks |
250 - 499 | $10.81 | 8 wks |
500+ | Request for Quote |
$18.52
Availability: 125 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.375 Inch |
---|---|
Face Width (E) | 0.438 Inch |
Outside Dia. (O.D.) | 1.125 Inch |
Part Configuration | Fig. 1 |
Roller Material | Urethane |
Sleeve Dia. (G) | 0.5 inch |
Sleeve Material | Aluminum Alloy |