A 7M 5-UR09237
0.922" Outside Diameter, 0.375" Bore, Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.41 | 4 wks |
25 - 99 | $14.16 | 4 wks |
100 - 249 | $12.21 | 4 wks |
250 - 499 | $10.15 | 4 wks |
500+ | Request for Quote |
$17.41
Availability: 350 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.375 Inch |
---|---|
Face Width (E) | 0.484 Inch |
Outside Dia. (O.D.) | 0.922 inch |
Part Configuration | Fig. 1 |
Roller Material | Urethane |
Sleeve Dia. (G) | 0.688 inch |
Sleeve Material | Aluminum Alloy |