A 7M 5-UR06737
0.672" Outside Diameter, 0.375" Bore, Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.09 | 8 wks |
25 - 99 | $11.45 | 8 wks |
100 - 249 | $9.85 | 8 wks |
250 - 499 | $8.2 | 8 wks |
500+ | Request for Quote |
$14.09
Availability: 263 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.375 Inch |
---|---|
Face Width (E) | 0.25 Inch |
Outside Dia. (O.D.) | 0.672 inch |
Part Configuration | Fig. 1 |
Roller Material | Urethane |
Sleeve Dia. (G) | 0.5 inch |
Sleeve Material | Aluminum Alloy |