A 7M 5-UR05025C
0.5" Outside Diameter, 0.25" Bore, Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.02 | 8 wks |
25 - 99 | $10.78 | 8 wks |
100 - 249 | $9.43 | 8 wks |
250 - 499 | $7.95 | 8 wks |
500+ | Request for Quote |
$13.02
Availability: 173 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 Inch |
---|---|
Face Width (E) | 0.5 Inch |
Outside Dia. (O.D.) | 0.5 Inch |
Part Configuration | Fig. 1 |
Roller Material | Urethane |
Sleeve Dia. (G) | 0.344 inch |
Sleeve Material | Aluminum Alloy |