A 7C19-T125GB
1.25" Bit Sleeve Partially Threaded
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Hole Size | 1.265 SQ |
|---|---|
| Length | 5.50 |
| Material | Steel |
| Outside Diameter | 2.0000 |
| Thread Depth | 1.50 |
| Thread Size (#) | 1-1/2 - 12 |
| Tool Bit Sizes | 1.25 SQ |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities