A 7C19-T125

1.25" Bit Sleeve Partially Threaded
Qty Range Price/Unit Ships Within
1 - 9 $85.10 5 wks
10 - 24 $77.63 5 wks
25 - 49 $73.38 5 wks
50 - 99 $69.7 5 wks
100+ Request for Quote
$85.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Hole Size 1.26 (+/-0.001) SQ
Length 5
Material 1117 Carbon Steel
Outside Diameter 2
Thread Depth 1.5
Thread Size (#) 1-1/2 - 12
Tool Bit Sizes 1.25 SQ

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team