A 7C19-T100

1" Bit Sleeve Partially Threaded
Qty Range Price/Unit Ships Within
1 - 9 $47.08 4 wks
10 - 24 $42.27 4 wks
25 - 49 $39.52 4 wks
50 - 99 $37.36 4 wks
100+ Request for Quote
$47.08

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Hole Size 1.008 (+/-0.001) SQ
Length 5
Material 1117 Carbon Steel
Outside Diameter 1.5
Thread Depth 1.5
Thread Size (#) 1-1/8 - 12
Tool Bit Sizes 1 SQ

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team