A 7C19-T075
0.75" Bit Sleeve Partially Threaded
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $30.76 | 4 wks |
10 - 24 | $27.33 | 4 wks |
25 - 49 | $25.37 | 4 wks |
50 - 99 | $23.91 | 4 wks |
100+ | Request for Quote |
$30.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size | 0.755 (+/-0.001) SQ |
---|---|
Length | 4 |
Material | 1117 Carbon Steel |
Outside Diameter | 1.125 |
Thread Depth | 1 |
Thread Size (#) | 1-14 |
Tool Bit Sizes | 0.75 SQ |