A 7C19-T050

0.5" Bit Sleeve Partially Threaded
Qty Range Price/Unit Ships Within
1 - 9 $23.07 4 wks
10 - 24 $20.4 4 wks
25 - 49 $18.83 4 wks
50 - 99 $17.72 4 wks
100+ Request for Quote
$23.07

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Hole Size 0.505 (+/-0.001) SQ
Length 2.75
Material 1117 Carbon Steel
Outside Diameter 0.781
Thread Depth 0.625
Thread Size (#) 5/8-18
Tool Bit Sizes 0.5 SQ

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team