A 7C19-T043
0.4375" Bit Sleeve Partially Threaded
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.70 | 4 wks |
10 - 24 | $18.24 | 4 wks |
25 - 49 | $16.81 | 4 wks |
50 - 99 | $15.79 | 4 wks |
100+ | Request for Quote |
$20.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size | 0.4425 (+/-0.001) SQ |
---|---|
Length | 2.625 |
Material | 1117 Carbon Steel |
Outside Diameter | 0.688 |
Thread Depth | 0.625 |
Thread Size (#) | 1/2-20 |
Tool Bit Sizes | 0.4375 SQ |