A 7C19-T031

0.3125" Bit Sleeve Partially Threaded
Qty Range Price/Unit Ships Within
1 - 9 $18.46 4 wks
10 - 24 $16.22 4 wks
25 - 49 $14.91 4 wks
50 - 99 $14.01 4 wks
100+ Request for Quote
$18.46

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Hole Size 0.3175 (+/-0.001) SQ
Length 2.25
Material 1117 Carbon Steel
Outside Diameter 0.5
Thread Depth 0.563
Thread Size (#) 3/8-24
Tool Bit Sizes 0.3125 SQ

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team