A 7C19-T025GB
0.25" Bit Sleeve Partially Threaded
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Hole Size | 0.257 SQ |
|---|---|
| Length | 2.00 |
| Material | Steel |
| Outside Diameter | 0.4375 |
| Thread Depth | 0.70 |
| Thread Size (#) | 5/16-24 |
| Tool Bit Sizes | 0.25 SQ |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities