A 7C19-T025

0.25" Bit Sleeve Partially Threaded
Qty Range Price/Unit Ships Within
1 - 9 $20.09 4 wks
10 - 24 $17.67 4 wks
25 - 49 $16.28 4 wks
50 - 99 $15.3 4 wks
100+ Request for Quote
$20.09

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Hole Size 0.255 (+/-0.001) SQ
Length 2
Material 1117 Carbon Steel
Outside Diameter 0.438
Thread Depth 0.5
Thread Size (#) 5/16-24
Tool Bit Sizes 0.25 SQ

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team