A 7C19-T018

0.1875" Bit Sleeve Partially Threaded
Qty Range Price/Unit Ships Within
1 - 9 $18.22 4 wks
10 - 24 $16.01 4 wks
25 - 49 $14.73 4 wks
50 - 99 $13.82 4 wks
100+ Request for Quote
$18.22

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Hole Size 0.1915 (+/-0.001) SQ
Length 1.5
Material 1117 Carbon Steel
Outside Diameter 0.313
Thread Depth 0.438
Thread Size (#) 1/4-28
Tool Bit Sizes 0.1875 SQ

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team