A 7C19-T012
0.125" Bit Sleeve Partially Threaded
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.25 | 4 wks |
10 - 24 | $15.14 | 4 wks |
25 - 49 | $13.9 | 4 wks |
50 - 99 | $13.06 | 4 wks |
100+ | Request for Quote |
$17.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size | 0.128 (+/-0.001) SQ |
---|---|
Length | 0.75 |
Material | 1117 Carbon Steel |
Outside Diameter | 0.219 |
Thread Depth | 0.25 |
Thread Size (#) | #10 - 32 |
Tool Bit Sizes | 0.125 SQ |