A 7C19-P125
1.25 SQ Bit Sleeve
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $73.58 | 4 wks |
10 - 24 | $66.76 | 4 wks |
25 - 49 | $62.91 | 4 wks |
50 - 99 | $59.66 | 4 wks |
100+ | Request for Quote |
$73.58
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size | 1.26 (+/-0.001) SQ |
---|---|
Length | 5 |
Material | 1117 Carbon Steel |
Outside Diameter | 2 |
Tool Bit Sizes | 1.25 SQ |