A 7C19-P062
0.625 SQ Bit Sleeve
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.79 | 4 wks |
10 - 24 | $20.12 | 4 wks |
25 - 49 | $18.57 | 4 wks |
50 - 99 | $17.47 | 4 wks |
100+ | Request for Quote |
$22.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size | 0.63 (+/-0.001) SQ |
---|---|
Length | 3.25 |
Material | 1117 Carbon Steel |
Outside Diameter | 0.9375 |
Tool Bit Sizes | 0.625 SQ |