A 7C19-P050GB
0.5 SQ Bit Sleeve
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Hole Size | 0.507 SQ |
|---|---|
| Length | 2.75 |
| Material | Steel |
| Outside Diameter | 0.7812 |
| Tool Bit Sizes | 0.5 SQ |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities