A 7C19-P043GB
0.4375 SQ Bit Sleeve
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Hole Size | 0.444 SQ |
|---|---|
| Length | 2.75 |
| Material | Steel |
| Outside Diameter | 0.6875 |
| Tool Bit Sizes | 0.4375 SQ |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities