A 7C19-P031
0.3125 SQ Bit Sleeve
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.38 | 11 wks |
10 - 24 | $14.36 | 11 wks |
25 - 49 | $13.18 | 11 wks |
50 - 99 | $12.37 | 11 wks |
100+ | Request for Quote |
$16.38
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size | 0.3175 (+/-0.001) SQ |
---|---|
Length | 2.25 |
Material | 1117 Carbon Steel |
Outside Diameter | 0.5 |
Tool Bit Sizes | 0.3125 SQ |