A 7C19-P025
0.25 SQ Bit Sleeve
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.79 | 4 wks |
10 - 24 | $15.64 | 4 wks |
25 - 49 | $14.37 | 4 wks |
50 - 99 | $13.5 | 4 wks |
100+ | Request for Quote |
$17.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size | 0.255 (+/-0.001) SQ |
---|---|
Length | 2 |
Material | 1117 Carbon Steel |
Outside Diameter | 0.4375 |
Tool Bit Sizes | 0.25 SQ |