A 7C19-P012
0.125 SQ Bit Sleeve
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.79 | 4 wks |
10 - 24 | $13.85 | 4 wks |
25 - 49 | $12.71 | 4 wks |
50 - 99 | $11.93 | 4 wks |
100+ | Request for Quote |
$15.79
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size | 0.128 (+/-0.001) SQ |
---|---|
Length | 0.75 |
Material | 1117 Carbon Steel |
Outside Diameter | 0.2187 |
Tool Bit Sizes | 0.125 SQ |