A 7C18-16

1/1 SQ. Nominal Size, 2" Long, 4140 Steel Square Hole Bushing
Qty Range Price/Unit Ships Within
1 - 9 $37.20 4 wks
10 - 24 $34.4 4 wks
25 - 49 $32.5 4 wks
50 - 99 $31.02 4 wks
100+ Request for Quote
$37.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened(Rc 40-43)
Flange Diameter 1.625
Flange Width 0.125
Length 2
Material 4140 Alloy Steel
Nominal Size 1.0 SQ.
Outside Diameter 1.562

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team