A 7C18-10

5/8 SQ. Nominal Size, 1.5" Long, 4140 Steel Square Hole Bushing
Qty Range Price/Unit Ships Within
1 - 9 $26.19 4 wks
10 - 24 $24.01 4 wks
25 - 49 $22.55 4 wks
50 - 99 $21.47 4 wks
100+ Request for Quote
$26.19

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened(Rc 40-43)
Flange Diameter 1.125
Flange Width 0.063
Length 1.5
Material 4140 Alloy Steel
Nominal Size 0.625 SQ.
Outside Diameter 1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team