A 7C18-07

7/16 SQ. Nominal Size, 1.25" Long, 4140 Steel Square Hole Bushing
Qty Range Price/Unit Ships Within
1 - 9 $22.53 4 wks
10 - 24 $20.59 4 wks
25 - 49 $19.26 4 wks
50 - 99 $18.31 4 wks
100+ Request for Quote
$22.53

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened(Rc 40-43)
Flange Diameter 0.875
Flange Width 0.063
Length 1.25
Material 4140 Alloy Steel
Nominal Size 0.4375 SQ.
Outside Diameter 0.75

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team