A 7C18-06
3/8 SQ. Nominal Size, 1" Long, 4140 Steel Square Hole Bushing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.93 | 11 wks |
10 - 24 | $18.14 | 11 wks |
25 - 49 | $16.95 | 11 wks |
50 - 99 | $16.09 | 11 wks |
100+ | Request for Quote |
$19.93
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened(Rc 40-43) |
---|---|
Flange Diameter | 0.75 |
Flange Width | 0.063 |
Length | 1 |
Material | 4140 Alloy Steel |
Nominal Size | 0.375 SQ. |
Outside Diameter | 0.656 |