A 7C18-05
5/16 SQ. Nominal Size, 1" Long, 4140 Steel Square Hole Bushing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.49 | 11 wks |
10 - 24 | $17.74 | 11 wks |
25 - 49 | $16.55 | 11 wks |
50 - 99 | $15.72 | 11 wks |
100+ | Request for Quote |
$19.49
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened(Rc 40-43) |
---|---|
Flange Diameter | 0.688 |
Flange Width | 0.063 |
Length | 1 |
Material | 4140 Alloy Steel |
Nominal Size | 0.3125 SQ. |
Outside Diameter | 0.562 |