A 7C15M47300
Steel Track with Mounting Holes, Size 4, 1854.2mm Long. Material- 1045 Carbon Steel, Unhardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $187.39 | 4 wks |
50 - 99 | $171.4 | 4 wks |
100+ | $161.95 | 4 wks |
$187.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 19 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 12.7 mm |
Hole Spacing (C) | 101.6 mm |
Material | 1045 Carbon Steel |
MDT | 7.93 |
Overall Height (H) | 27 mm |
Overall Length (L) | 1854.2 mm |
Overall Width (F) | 11.1 mm |
Track Size (#) | 4 |
Substitute Part | A 7C15-47300,BKDCOM-T407300D |