A 7C15M42500

Steel Track with Mounting Holes, Size 4, 635mm Long. Material- 1045 Carbon Steel, Unhardened.
Qty Range Price/Unit Ships Within
1 - 49 $70.81 4 wks
50 - 99 $61.43 4 wks
100+ $57.35 4 wks
$70.81

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Holes 7
Condition UnHardened
Distance From Ends (B) 12.7 mm
Hole Spacing (C) 101.6 mm
Material 1045 Carbon Steel
MDT 7.93
Overall Height (H) 27 mm
Overall Length (L) 635 mm
Overall Width (F) 11.1 mm
Track Size (#) 4
Substitute Part BKDCOM-T402500D,A 7C15-42500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team