A 7C15M420
C1042 Steel Track, Unhardened, 2M Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $185.39 | 8 wks |
50 - 99 | $163.5 | 8 wks |
100 - 499 | $155.02 | 8 wks |
500+ | $144.21 | 8 wks |
$185.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | UnHardened |
---|---|
Material | C1042 Steel |
Overall Height (H) | 27 mm |
Overall Length (m) | 2 Meters |
Overall Width (F) | 11.1 mm |
Track Size (#) | 4 |
Substitute Part | A 7C15-4065 |