A 7C15M41300
Steel Track with Mounting Holes, Size 4, 330.2mm Long. Material- 1045 Carbon Steel, Unhardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $39.11 | 8 wks |
50 - 99 | $33.13 | 8 wks |
100+ | $30.63 | 8 wks |
$39.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 4 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 12.7 mm |
Hole Spacing (C) | 101.6 mm |
Material | 1045 Carbon Steel |
MDT | 7.93 |
Overall Height (H) | 27 mm |
Overall Length (L) | 330.2 mm |
Overall Width (F) | 11.1 mm |
Track Size (#) | 4 |
Substitute Part | BKDCOM-T401300D,A 7C15-41300 |