A 7C15M36075
Steel Track with Mounting Holes, Size 3, 1543.1mm Long. Material- 1045 Carbon Steel, Unhardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $126.18 | 8 wks |
50 - 99 | $113.33 | 8 wks |
100+ | $106.69 | 8 wks |
$126.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 21 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 9.65 mm |
Hole Spacing (C) | 76.2 mm |
Material | 1045 Carbon Steel |
MDT | 6.35 |
Overall Height (H) | 22.2 mm |
Overall Length (L) | 1543.1 mm |
Overall Width (F) | 8.71 mm |
Track Size (#) | 3 |
Substitute Part | BKDCOM-T306075D,A 7C15-36075 |