A 7C15M320
C1042 Steel Track, Unhardened, 2M Long
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 49 | $138.07 | 8 wks |
| 50 - 99 | $120.16 | 8 wks |
| 100 - 499 | $113.64 | 8 wks |
| 500+ | $105.05 | 8 wks |
$138.07
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Material | C1042 Steel |
| Overall Height (H) | 22.2 mm |
| Overall Length (m) | 2 Meters |
| Overall Width (F) | 8.71 mm |
| Track Size (#) | 3 |
| Substitute Part | A 7C15-3065 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities