A 7C15M23663
Steel Track with Mounting Holes, Size 2, 930.4mm Long. Material- 1045 Carbon Steel, Unhardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $51.49 | 8 wks |
50 - 99 | $44 | 8 wks |
100+ | $40.83 | 8 wks |
$51.49
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 13 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 7.87 mm |
Hole Spacing (C) | 76.2 mm |
Material | 1045 Carbon Steel |
MDT | 4.75 |
Overall Height (H) | 15.9 mm |
Overall Length (L) | 930.4 mm |
Overall Width (F) | 6.35 mm |
Track Size (#) | 2 |
Substitute Part | BKDCOM-T202463D,A 7C15-23663 |