A 7C15M22463
Steel Track with Mounting Holes, Size 2, 625.6mm Long. Material- 1045 Carbon Steel, Unhardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $36.16 | 4 wks |
50 - 99 | $30.42 | 4 wks |
100+ | $28.06 | 4 wks |
$36.16
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 9 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 7.87 mm |
Hole Spacing (C) | 76.2 mm |
Material | 1045 Carbon Steel |
MDT | 4.75 |
Overall Height (H) | 15.9 mm |
Overall Length (L) | 625.6 mm |
Overall Width (F) | 6.35 mm |
Track Size (#) | 2 |
Substitute Part | A 7C15-22463,BKDCOM-T202463D |