A 7C15M12450
Steel Track with Mounting Holes, Size 1, 622.3mm Long. Material- 1045 Carbon Steel, Unhardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $37.15 | 8 wks |
50 - 99 | $31.32 | 8 wks |
100+ | $28.91 | 8 wks |
$37.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 13 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 6.35 mm |
Hole Spacing (C) | 50.8 mm |
Material | 1045 Carbon Steel |
MDT | 3.18 |
Overall Height (H) | 11.1 mm |
Overall Length (L) | 622.3 mm |
Overall Width (F) | 4.75 mm |
Track Size (#) | 1 |
Substitute Part | BKDCOM-T102450D,A 7C15-12450 |