A 7C15M01850
Double-Edged Size 0 Steel Track, 469.9mm Long. Material- 1045 Carbon Steel (HRC 22-25), Unhardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $45.20 | 4 wks |
50 - 99 | $38.53 | 4 wks |
100+ | $35.7 | 4 wks |
$45.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 10 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 6.35 mm |
Hole Spacing (C) | 50.8 mm |
Material | 045 Carbon Steel (HRC 22) |
MDT | 4.01 mm |
Overall Height (H) | 13.11 mm |
Overall Length (L) | 469.9 mm |
Overall Width (F) | 3.51 mm |
Track Size (#) | 0 |
Substitute Part | A 7C15-01850 |