A 7C15M01830
Undrilled Double-Edged Steel Track, Size 0, 1.83m Long. Material- AISI 1045 Carbon Steel (HRC 22…25), as Formed and Oiled.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $132.28 | 8 wks |
50 - 99 | $118.96 | 8 wks |
100+ | $112.02 | 8 wks |
$132.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened/Formed & Oiled |
---|---|
Material | Carbon Steel (HRC 22-25) |
Overall Height (H) | 13.11 mm |
Overall Length (L) | 1.83 mm |
Overall Width (F) | 3.89 mm |
Track Size (#) | 0 |
Substitute Part | A 7C15-06 |