A 7C15M00305

Undrilled Double-Edged Steel Track, Size 0, 0.305m Long. Material- AISI 1045 Carbon Steel (HRC 22…25), as Formed and Oiled.
Qty Range Price/Unit Ships Within
1 - 49 $24.76 4 wks
50 - 99 $20.48 4 wks
100+ $18.76 4 wks
$24.76

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened/Formed & Oiled
Material Carbon Steel (HRC 22-25)
Overall Height (H) 13.11 mm
Overall Length (L) 0.305 mm
Overall Width (F) 3.89 mm
Track Size (#) 0
Substitute Part A 7C15-01

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team