A 7C15-01

Double-Edged Size 0 Steel Track, 1045 Carbon Steel, Unhardened, 1 ft. Long
Qty Range Price/Unit Ships Within
1 - 49 $24.76 5 wks
50 - 99 $20.48 5 wks
100+ $18.76 5 wks
$24.76

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition UnHardened
Material 1045 Carbon Steel
Overall Height (H) 0.516
Overall Length (L) 1
Overall Width (F) 0.153
Track Size (#) 0
Substitute Part A 7C15M00305

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team