A 7C14-30533

0.252" Dia., 30" Long Panel Mount Remote Control Assembly Flexible Cable with Casing.
Qty Range Price/Unit Ships Within
1 - 4 $301.57 6 wks
5 - 9 $276.44 6 wks
10 - 24 $260.18 6 wks
25 - 49 $245.72 6 wks
50+ Request for Quote
$301.57

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Shaft Dia. 0.252 / 0.25 inch
End With Bore (O.D.) 0.5 Inch
Flexible Cable Dia. 0.15 Inch
Length 30 Inch
Material (Cable / Ends) Steel / Plated Steel
Radius Of Curvature 15 Inch
Torque (Manual) (lb.in.) 19.5 in-lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team