A 7C13M4835533
4.8 Dia. Steel Flexible Cable
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $69.55 | 6 wks |
10 - 49 | $58.03 | 6 wks |
50 - 99 | $52.27 | 6 wks |
100 - 249 | $49.39 | 6 wks |
250+ | Request for Quote |
$69.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Overall Length | 6 / 355 mm |
---|---|
End With Bore (O.D.) | 12.7 mm |
Flexible Cable Dia. | 4.8 mm |
Material (Cable / Ends) | Steel / Plated Steel |
Radius Of Curvature | 500 mm |
Torque (Dynamic Mode) (N•m) | Not Rated N.m |
Torque (Manual Mode) (N•m) | 3.78 N.m |