A 7C13M3820333

3.8 Dia. Steel Flexible Cable
Qty Range Price/Unit Ships Within
1 - 9 $66.63 6 wks
10 - 49 $55.48 6 wks
50 - 99 $49.88 6 wks
100 - 249 $47.13 6 wks
250+ Request for Quote
$66.63

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Overall Length 6 / 203 mm
End With Bore (O.D.) 12.7 mm
Flexible Cable Dia. 3.8 mm
Material (Cable / Ends) Steel / Plated Steel
Radius Of Curvature 250 mm
Torque (Dynamic Mode) (N•m) Not Rated N.m
Torque (Manual Mode) (N•m) 1.94 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team