A 7C13M3812722
3.8 Dia. Steel Flexible Cable
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $64.76 | 6 wks |
| 10 - 49 | $53.76 | 6 wks |
| 50 - 99 | $48.21 | 6 wks |
| 100 - 249 | $45.49 | 6 wks |
| 250+ | Request for Quote |
$64.76
Availability: 22 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Overall Length | 5 / 127 mm |
|---|---|
| End With Bore (O.D.) | 11.1 mm |
| Flexible Cable Dia. | 3.8 mm |
| Material (Cable / Ends) | Steel / Plated Steel |
| Radius Of Curvature | 100 mm |
| Torque (Dynamic Mode) (N•m) | Not Rated N.m |
| Torque (Manual Mode) (N•m) | 0.7 N.m |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities