A 7C13M3310222A
3.3 Dia. Steel Flexible Cable
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $61.68 | 6 wks |
10 - 49 | $51.2 | 6 wks |
50 - 99 | $45.91 | 6 wks |
100 - 249 | $43.32 | 6 wks |
250+ | Request for Quote |
$61.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Overall Length | 5 / 102 mm |
---|---|
End With Bore (O.D.) | 11.1 mm |
Flexible Cable Dia. | 3.3 mm |
Material (Cable / Ends) | Steel / Plated Steel |
Radius Of Curvature | 38 mm |
Torque (Dynamic Mode) (N•m) | Not Rated N.m |
Torque (Manual Mode) (N•m) | 0.06 N.m |