A 7C13M3310222

3.3 Dia. Steel Flexible Cable
Qty Range Price/Unit Ships Within
1 - 9 $61.68 6 wks
10 - 49 $51.2 6 wks
50 - 99 $45.91 6 wks
100 - 249 $43.32 6 wks
250+ Request for Quote
$61.68

Availability: 7 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Overall Length 5 / 102 mm
End With Bore (O.D.) 11.1 mm
Flexible Cable Dia. 3.3 mm
Material (Cable / Ends) Steel / Plated Steel
Radius Of Curvature 150 mm
Torque (Dynamic Mode) (N•m) Not Rated N.m
Torque (Manual Mode) (N•m) 0.63 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team