A 7C13-14633
0.188 Dia. Steel Flexible Cable
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $69.54 | 6 wks |
10 - 49 | $58.03 | 6 wks |
50 - 99 | $52.27 | 6 wks |
100 - 249 | $49.39 | 6 wks |
250+ | Request for Quote |
$69.54
Availability: 79 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore /overall Length | 0.252 / 14 |
---|---|
End With Bore (O.D.) | 0.5 Inch |
Flexible Cable Dia. | 0.188 |
Material (Cable / Ends) | Steel / Plated Steel |
Radius Of Curvature | 4 Inch |
Torque (Dynamic Mode) (lb.in.) | Not Rated lb-in |
Torque (Manual Mode) | 10 ln-in |