A 7C13-08633

0.188 Dia. Steel Flexible Cable
Qty Range Price/Unit Ships Within
1 - 9 $66.61 6 wks
10 - 49 $55.48 6 wks
50 - 99 $49.88 6 wks
100 - 249 $47.13 6 wks
250+ Request for Quote
$66.61

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore /overall Length 0.252 / 8
End With Bore (O.D.) 0.5 Inch
Flexible Cable Dia. 0.188
Material (Cable / Ends) Steel / Plated Steel
Radius Of Curvature 15 Inch
Torque (Dynamic Mode) (lb.in.) Not Rated lb-in
Torque (Manual Mode) 31.4 ln-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team